{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_2_3way_l/1_2_2_pipe_din2353/3_bkh_lk_vz_asmtab.prj},{NB=3 BKHL 20 LK VZ},{DES=3 BKHL 20 LK VZ},{DN=19},{SER=L},{PD=22},{G=M 30x2},{OL=negative (open)},{LW=18.0},{OP=PN 350},{AF=14},{SF=1.5},{L=102.16},{L1=61},{B=53},{H1=59},{H2=26.5},{L10=47},{X=20.5},{S=4},{RA=22},{I=15},{SW1=41},{ZNR=SK3 DN20 22L.stp},{HANDLE=BK GEKR GRIFF SW 14},{PLATE=BK ANSCHLAG SW 14},{PPATH=assemblies/3_bkh_lk_asmtpl.prj},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/3BKHLLKVZ/3BKHSLKVZ},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/3BKHLLKVZ/3BKHSLKVZ}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.